Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
The WLAN8101C is a 5 GHz 2 x 2 MIMO RFFE for Wi-Fi 6 applications in a 3 mm x 4 mm package.
The WLAN8101C includes two monolithic front-end ICs. Each front-end IC has an integrated power amplifier, a low noise amplifier with bypass functionality and a single pole double throw (SPDT) switch.
WLAN8101C also includes coexistence filters for both transmit and receive channels.
The device is matched to 50 Ω and integrates harmonic and out of band filtering which minimizes the layout area in the application.
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Receive the full breakdown. See the product footprint and more in the eCad file.
Receive the full breakdown. See the product footprint and more in the eCad file.