Video Playback

Block Diagram

Video Playback

Video Playback BD

Features

  • Highest performing Cortex-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • Up to 512 kB Tightly Coupled Memory (TCM)
  • FreeRTOS support available with MCUXpresso SDK
  • Real-time, low-latency response as low as 20 ns
  • Industry's lowest dynamic power with an integrated DC-DC converter
  • Low-power run modes at 24 MHz
  • Advanced multimedia for GUI and enhanced HMI

Wi-Fi® Key Features

  • 1x1 SISO and HT20 operation
  • 802.11e Quality of Service (QoS)
  • Thick MAC architecture
  • Simultaneous operation
  • Mobile AP and STA
  • Wi-Fi direct and STA
  • Supports WPA/WPA2 mixed mode and WPA3 security standards

Support

What do you need help with?