1805-2200 MHz, 48 W Avg., 48 V Airfast® RF Power GaN Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • High Terminal Impedances for Optimal Broadband Performance
  • Designed for Digital Predistortion Error Correction Systems
  • Optimized for Doherty Applications
  • RoHS Compliant

RF Performance Table

2000 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 48 Vdc, IDQ = 200 mA, Pout = 48 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
IRL
(dB)
1805 MHz17.433.57.0–34.7–14
1990 MHz17.334.37.1–35.1–11
2170 MHz17.737.56.8–33.2–12

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1-5of 6 design files

Show All

Support

What do you need help with?