728-960 MHz, 9 W Avg., 28 V Airfast® RF LDMOS Wideband Integrated Power Amplifiers

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Tables

900 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQ1A = 25 mA, IDQ2A = 105 mA, VGS1B = 2.65 Vdc, VGS2B = 2.3 Vdc, Pout = 9 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.

700 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQ1A = 25 mA, IDQ2A = 105 mA, VGS1B = 2.65 Vdc, VGS2B = 2.3 Vdc, Pout = 9 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?