575-960 MHz, 2 W Avg., 48 V Airfast®Wideband Integrated RF LDMOS Amplifier

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • On-chip matching (50 ohm input, DC blocked)
  • Integrated quiescent current temperature compensation with enable/disable function
  • Designed for digital predistortion error correction systems
  • Optimized for Doherty applications
  • RoHS compliant

RF Performance Table

900 MHz

Typical Single-Carrier W-CDMA Characterization Performance: VDD = 48 Vdc, IDQ1(A+B) = 16 mA, IDQ2(A+B) = 84 mA, Pout = 2 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF. (1)1. All data measured in fixture with device soldered to heatsink.

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?