1800-2200 MHz, 5.3 W Avg., 28 V Airfast® RF LDMOS Wideband Integrated Amplifiers

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Tables

2100 MHz

Typical Single-Carrier W-CDMA Characterization Performance: VDD = 28 Vdc, IDQ1(A+B) = 80 mA, IDQ2(A+B) = 520 mA, Pout = 5.3 W Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.

1800 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQ1(A+B) = 70 mA, IDQ2(A+B) = 470 mA, Pout = 5.3 W Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.

Documentation

Quick reference to our documentation types

Support

What do you need help with?