100-3600 MHz, 3.2 W Avg., 28 V Airfast® RF LDMOS Wideband Integrated Amplifiers

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

2300-2690 MHz

Typical Single-Carrier W-CDMA Characterization Performance: VDD = 28 Vdc, IDQ1(A+B) = 56 mA, IDQ2(A+B) = 136 mA, Pout = 3.2 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?