2300-2690 MHz, 10.5 W Avg., 28 V Airfast® Wideband Integrated RF LDMOS Amplifier

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Tables

2600 MHz

Typical Doherty Single-Carrier W-CDMA Characterization Performance: VDD = 28 Vdc, IDQ1A = 26 mA, IDQ2A = 163 mA, VGS1B = 1.7 Vdc, VGS2B = 1.3 Vdc, Pout = 10.5 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.

2300 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQ1A = 28 mA, IDQ2A = 177 mA, VGS1B = 1.8 Vdc, VGS2B = 1.3 Vdc, Pout = 10.5 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?