3400-3800 MHz, 10 W Avg., 28 V Airfast® Wideband Integrated RF LDMOS Amplifiers

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Advanced High Performance In-Package Doherty
  • On-Chip Matching (50 Ohm Input, DC Blocked)
  • Integrated Quiescent Current Temperature Compensation with Enable/Disable Function
  • Designed for Digital Predistortion Error Correction Systems
  • RoHS Compliant

RF Performance Table

3500 MHz

Typical Doherty Single-Carrier W-CDMA Characterization Performance: VDD = 28 Vdc, IDQ1A = 56 mA, IDQ2A = 141 mA, VGS1B = 1.6 Vdc, VGS2B = 1.3 Vdc, Pout = 10 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
PAE
(%)
ACPR
(dBc)
3400 MHz24.032.5–33.4
3500 MHz24.032.4–37.0
3600 MHz23.731.3–39.0

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

7 documents

Compact List

Application Note (4)
Data Sheet (1)
Package Information (2)

Design Resources

Design Files

Quick reference to our design files types.

4 design files

Support

What do you need help with?