716-960 MHz, 30 W Avg., 28 V Airfast® RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Features

  • Designed for Wide Instantaneous Bandwidth Applications
  • Greater Negative Gate-Source Voltage Range for Improved Class C Operation
  • Able to Withstand Extremely High Output VSWR and Broadband Operating Conditions
  • Designed for Digital Predistortion Error Correction Systems
  • RoHS Compliant
  • In Tape and Reel. R3 Suffix = 250 Units, 32 mm Tape Width, 13-inch Reel.

RF Performance Tables

780 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQA = 450 mA, VGSB = 1.2 Vdc, Pout = 30 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.

880 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQA = 450 mA, VGSB = 1.3 Vdc, Pout = 30 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1-5of 6 design files

Show All

Support

What do you need help with?