716-960 MHz, 47 W Avg., 28 V Airfast® RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Tables

870 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQA = 700 mA, VGSB = 0.7 Vdc, Pout = 47 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
851 MHz18.950.57.7–29.8
865 MHz18.951.67.7–30.1
880 MHz18.651.37.7–30.9

800 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQA = 700 mA, VGSB = 0.7 Vdc, Pout = 47 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
790 MHz19.550.77.7–30.2
806 MHz19.350.87.7–31.2
822 MHz18.950.57.7–32.3

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?