716-960 MHz, 65 W Avg, 48 V Airfast® RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Features

  • Greater Negative Gate-Source Voltage Range for Improved Class C Operation
  • Designed for Digital Predistortion Error Correction Systems
  • Optimized for Doherty Applications
  • RoHS Compliant

RF Performance Tables

900 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 48 Vdc, IDQ(A+B) = 1000 mA, Pout = 65 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
IRL
(dB)
920 MHz22.534.87.5–34.4–18
940 MHz22.735.47.4–34.2–19
960 MHz22.435.47.2–34.3–12

800 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 48 Vdc, IDQ(A+B) = 1000 mA, Pout = 65 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
IRL
(dB)
790 MHz23.037.37.4–33.0–15
806 MHz23.137.87.2–33.3–19
821 MHz22.837.07.0–33.8–13

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?