1805-1880 MHz, 87 W Avg., 31.5 V Airfast® RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

1800 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 31.5 Vdc, IDQA = 1080 mA, VGSB = 0.25 Vdc, Pout = 87 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
1805 MHz14.548.18.1–32.7
1840 MHz15.248.28.1–33.0
1880 MHz15.948.48.0–33.8

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?