1805-1995 MHz, 38 W Avg., 28 V Airfast® RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Tables

1800 MHz

Typical single-carrier W-CDMA performance: VDD = 28 Vdc, IDQ = 800 mA, Pout = 38 W Avg., input signal PAR = 9.9 dB @ 0.01% probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
IRL
(dB)
1805 MHz18.134.66.9–34.9–16
1840 MHz18.034.36.8–34.2–17
1880 MHz18.334.96.9–34.5–12

1900 MHz

Typical single-carrier W-CDMA performance: VDD = 28 Vdc, IDQ = 800 mA, Pout = 38 W Avg., input signal PAR = 9.9 dB @ 0.01% probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
IRL
(dB)
1930 MHz18.132.36.9–34.4–16
1960 MHz18.632.97.0–34.4–18
1995 MHz18.734.16.9–34.2–12

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?