1805-1880 MHz, 56 W Avg., 28 V Airfast® RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

1800 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQ = 1500 mA, Pout = 56 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
IRL
(dB)
1805 MHz18.133.16.9–34.7–15
1840 MHz18.533.57.0–35.1–23
1880 MHz18.734.46.8–34.4–12

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?