1880-2025 MHz, 55 W Avg., 28 V Airfast® RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

1880-2025 MHz

Typical Doherty single-carrier W-CDMA performance: VDD = 28 Vdc, IDQA = 700 mA, VGSB = 0.1 Vdc, Pout = 55 W Avg., input signal PAR = 9.9 dB @ 0.01% probability on CCDF.

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?