2110-2170 MHz, 72 W Avg., 28 V Airfast® RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

2100 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQA = 600 mA, VGSB = 0.4 Vdc, Pout = 72 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
2110 MHz15.749.17.9–34.0
2140 MHz15.749.07.8–33.6
2170 MHz15.648.97.6–32.1

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?