2300-2400 MHz, 28 W AVG., 28 V Airfast® RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Advanced High Performance In-Package Doherty
  • Greater Negative Gate-Source Voltage Range for Improved Class C Operation
  • Designed for Digital Predistortion Error Correction Systems
  • RoHS Compliant

RF Performance Table

2300 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQA = 350 mA, VGSB = 0.7 Vdc, Pout = 28 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
2300 MHz17.748.87.9–33.5
2350 MHz17.748.48.0–37.2
2400 MHz17.848.27.9–37.0

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

5 design files

Support

What do you need help with?