2496-2690 MHz, 32 W Avg., 28 V Airfast® RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

2600 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQA = 400 mA, VGSB = 0.7 Vdc, Pout = 32 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?