400-2700 MHz, 28.8 dBm Avg., 28 V Airfast® RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Tables

2100 MHz

Typical Single-Carrier W-CDMA Characterization Performance: VDD = 28 Vdc, IDQ = 50 mA, Pout = 28.8 dBm Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.(1)
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
IRL
(dB)
2110 MHz22.022.89.5–42.8–9
2140 MHz21.922.59.4–43.1–11
2170 MHz21.822.89.5–43.5–11
2200 MHz21.222.49.3–43.8–9

1800 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQ = 60 mA, Pout = 28.8 dBm Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.(1)
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
IRL
(dB)
1805 MHz24.423.59.4–41.3–6
1840 MHz24.824.58.9–41.8–10
1880 MHz24.324.88.8–42.2–9
1. All data measured in fixture with device soldered to heatsink.

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?