Application Note (1)
Data Sheet (1)
-
A3G26H200W17S 2496-2690 MHz, 34 W Avg, 48 V Data Sheet[A3G26H200W17S]
The A3G26H200W17S 34 W asymmetrical Doherty RF power GaN transistor is designed for cellular base station applications requiring very wide instantaneous bandwidth capability covering the frequency range of 2496 to 2690 MHz.
This part is characterized and performance is guaranteed for applications operating in the 2496 to 2690 MHz band. There is no guarantee of performance when this part is used in applications designed outside of these frequencies.
| Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
| 2496 MHz | 14.7 | 54.2 | 8.1 | –29.3 |
| 2590 MHz | 14.8 | 55.5 | 7.9 | –30.9 |
| 2690 MHz | 14.2 | 54.0 | 7.8 | –34.1 |
Quick reference to our documentation types
2 documents
Compact List
Please wait while your secure files are loading.
4 design files
Please wait while your secure files are loading.