2496-2690 MHz, 34 W Avg., 48 V Airfast® RF Power GaN Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Features

  • High terminal impedances for optimal broadband performance
  • Advanced high performance in-package Doherty
  • Able to withstand extremely high output VSWR and broadband operating conditions
  • RoHS compliant

RF Performance Table

2600 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 48 Vdc, IDQA = 120 mA, VGSB = –5.3 Vdc, Pout = 34 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
 
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
2496 MHz14.754.28.1–29.3
2590 MHz14.855.57.9–30.9
2690 MHz14.254.07.8–34.1

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

4 design files

Support

What do you need help with?