3200-4000 MHz, 1.8 W Avg., 28 V Airfast®Wideband Integrated RF LDMOS Amplifier

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

3500 MHz

Typical Single-Carrier W-CDMA Characterization Performance: VDD = 28 Vdc, IDQ1(A+B) = 36 mA, IDQ2(A+B) = 138 mA, Pout = 1.8 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF. (1)
Frequency Gps
(dB)
PAE
(%)
ACPR
(dBc)
3400 MHz28.316.5–45.2
3500 MHz28.017.3–45.1
3600 MHz27.917.8–44.8
3700 MHz27.817.8–44.5
3800 MHz27.817.5–44.7
1. All data measured in fixture with device soldered to heatsink.

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?