2110-2200 MHz, 87 W Avg., 30 V Airfast® RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

2100 MHz

Typical Doherty Single-Carrier W-CDMA Characterization Performance: VDD = 30 Vdc, IDQA = 600 mA, VGSB = 0.5 Vdc, Pout = 87 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
2110 MHz15.148.58.1–30.2
2155 MHz15.748.97.9–30.2
2200 MHz15.347.27.8–33.7

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?