2300-2400 MHz, 87 W Avg., 30 V Airfast® RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Advanced high performance in-package Doherty
  • Designed for wide instantaneous bandwidth applications
  • Greater negative gate-source voltage range for improved Class C operation
  • Able to withstand extremely high output VSWR and broadband operating conditions
  • Designed for digital predistortion error correction systems
  • RoHS compliant

RF Performance Table

2300 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 30 Vdc, IDQA = 650 mA, VGSB = 0.65 Vdc, Pout = 87 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
2300 MHz14.747.07.8–30.7
2350 MHz15.146.47.6–31.7
2400 MHz15.246.57.5–33.3

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

4 design files

Support

What do you need help with?