2300-2690 MHz, 33 dB, 1.2 dB NF Airfast® RX Module

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Features

Key Features

  • Frequency: 2300–2690 MHz
  • Rx mode (2500 MHz)
    • Gain: 33.0 dB
    • IIP3: 0 dBm
    • NF: 1.2 dB
  • Tx mode (2500 MHz)
    • Robustness short-term incidents: 39.0 dBm (Avg.), 47.0 dBm (Peak)
    • Robustness indefinitely incidents: 37.0 dBm (Avg.), 45.0 dBm (Peak)
  • ANT port return loss:
    • Rx mode: –20 dB
    • Tx mode: –20 dB
  • Reverse isolation: 55 dB
  • Insertion loss ANT to Tx/TERM port: –0.75 dB
  • 1.8 V logic JEDEC-compliant control interface
  • 5 V supply
  • Power consumption:
    • Rx mode: 500 mW
    • Tx mode: 70 mW
  • 50 ohm operation with no external matching
  • Compact 6.2 mm x 6.2 mm LGA package, which is compatible with QFN 6 x 6 footprint

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?