2300-2400 MHz, 32 W AVG., 28 V Airfast® RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

2300 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQA = 450 mA, VGSB = 0.6 Vdc, Pout = 32 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
2300 MHz16.746.68.0–31.7
2350 MHz16.946.47.7–32.8
2400 MHz16.846.37.6–34.1

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?