2300-2400 MHz, 45 W Avg., 28 V Airfast® RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

2300 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQA = 500 mA, VGSB = 0.8 Vdc, Pout = 45 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

4 design files

Support

What do you need help with?