1000 W Peak over 1200-1400 MHz, 50 V RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Features

  • Internally Input and Output Matched for Broadband Operation and Ease of Use
  • Device Can Be Used Single-Ended, Push-Pull, or in a Quadrature Configuration
  • Qualified up to a Maximum of 50 VDD Operation
  • High Ruggedness, Handles > 20:1 VSWR
  • Integrated ESD Protection with Greater Negative Voltage Range for Improved Class C Operation and Gate Voltage Pulsing
  • Characterized with Series Equivalent Large-Signal Impedance Parameters
  • RoHS Compliant
  • Commercial L-Band Radar Systems

RF Performance Tables

Typical Pulse Performance

In 1200-1400 MHz reference circuit, VDD = 50 Vdc, IDQ(A+B) = 100 mA, Pin = 25 W
Frequency
(MHz)
Signal Type Pout
(W)
Gps
(dB)
ηD
(%)
1200Pulse
(300 µsec, 12% Duty Cycle)
950 Peak15.846.5
13001120 Peak16.547.5
14001000 Peak16.146.6

Load Mismatch/Ruggedness

Frequency
(MHz)
Signal Type VSWR Pin
(W)
Test
Voltage
Result
1400(1)Pulse
(128 µsec, 10% Duty Cycle)
> 20:1 at all Phase Angles31.6 Peak
(3 dB Overdrive)
50No Device Degradation
1. Measured in 1400 MHz narrowband production circuit.

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

5 documents

Compact List

Application Note (1)
Data Sheet (1)
Package Information (3)

Design Resources

Design Files

Quick reference to our design files types.

1-5of 6 design files

Show All

Support

What do you need help with?