WLAN LNA + Switch

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Intended for IEEE 802.11b/g/n WLAN application
  • Covers full ISM low band 2400 MHz to 2500 MHz
  • Noise figure = 2 dB
  • Gain 16 dB
  • High input 1 dB compression point Pi(1dB) of -6 dBm
  • High in band IP3i of 7 dBm
  • Supply voltage 2.7 V to 5.25 V
  • Stand-by mode current consumption at 8 µA for 3.3 V supply voltage
  • Optimized performance at a low supply current of 8.3 mA
  • Integrated concurrent 5 GHz notch filter
  • 5 modes of operation (standby, high gain receive, bypass receive, transmit and Bluetooth modes)
  • Integrated matching for input and output
  • Requires only one supply decoupling capacitor
  • ElectroStatic Discharge (ESD) protection on all pins (HBM > 2 kV)
  • Small 12-pin leadless package 2 mm x 2 mm x 0.3 mm; 0.5 mm pitch

Target Applications

  • IEEE 802.11b/g/n WiFi, WLAN
  • Smartphones, tablets, netbooks and other portable computing devices
  • Access points, routers, gateways
  • Wireless video
  • General-purpose Industrial, Scientific and Medical (ISM) applications

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Files

Support

What do you need help with?