Low Noise Amplifier MMIC for GPS, GLONASS, Galileo and Compass

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Features

  • Covers full GNSS L1 band, from 1559 MHz to 1610 MHz
  • Noise figure (NF) = 0.85 dB
  • Gain 17.5 dB
  • High input 1 dB compression point Pi(1dB) of -6 dBm
  • High out of band IP3i of 6 dBm
  • Supply voltage 1.5 V to 3.1 V
  • Power-down mode current consumption < 2 μA
  • Optimized performance at low supply current of 5.2 mA
  • Integrated matching for the output
  • Requires only one input matching inductor and one supply decoupling capacitor
  • Input and output DC decoupled
  • ESD protection on all pins (HBM > 2 kV)
  • Integrated temperature stabilized bias for easy design
  • Small 6-pin leadless package 1 mm x 1.45 mm x 0.5 mm

Target Applications

  • LNA for GPS, GLONASS, Galileo and Compass (BeiDou) in smart phones, feature phones, tablet PCs, personal navigation devices, digital still cameras, digital video cameras, RF front end modules, complete GPS chipset modules and theft protection (laptop, ATM).

Documentation

Quick reference to our documentation types

6 documents

Compact List

Application Note (1)
Data Sheet (1)
Package Information (1)
Packing Information (1)
Supporting Information (2)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?