Low Noise Amplifier MMIC for GPS, GLONASS, Galileo and Compass

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Covers full GNSS L1 band, from 1559 MHz to 1610 MHz
  • Noise figure = 0.9 dB
  • Gain 17 dB
  • High input 1 dB compression point Pi(1dB) of -4 dBm
  • High out of band IP3i of 7 dBm
  • Supply voltage 1.5 V to 3.1 V
  • Power-down mode current consumption < 2 μA
  • Optimized performance at low supply current of 5.1 mA
  • Integrated matching for the output
  • Requires only one input matching inductor and one supply decoupling capacitor
  • Input and output DC decoupled
  • ESD protection on all pins (HBM > 2 kV)
  • Integrated temperature stabilized bias for easy design
  • Small 6-pin leadless package 1.1 mm x 0.9 mm x 0.47 mm; 0.4 mm pitch: SOT1230

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?