Low-Noise High-Linearity Amplifier

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Features

  • Low-noise performance: NF = 1.1 dB
  • High-linearity performance: IP3O = 36.5 dBm
  • High-input return loss > 10 dB
  • High-output return loss > 10 dB
  • Unconditionally stable up to 20 GHz
  • Small 10-terminal leadless package 3 mm x 3 mm x 0.85 mm
  • ESD protection on all terminals
  • Moisture sensitivity level 1
  • Fast shut down to support TDD systems
  • +5 V single supply

Target Applications

  • Wireless infrastructure
  • Low noise and high-linearity applications
  • LTE, W-CDMA, CDMA, GSM
  • General-purpose wireless applications
  • TDD or FDD systems
  • Suitable for small cells

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?