5G Massive MIMO Pre-Driver

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

  • High saturated output power Po(sat) = 29 dBm
  • High power-gain Gp = 39.5 dB
  • High linearity performance ACLR = -42 dBc
  • Unconditionally stable
  • Fast switching to support TDD systems
  • 5 V single supply, quiescent current 100 mA
  • Small 16-terminal leadless package 3 mm x 3 mm x 0.85 mm
  • ESD protection on all terminals
  • Moisture sensitivity level 1

Documentation

Quick reference to our documentation types

3 documents

Compact List

Support

What do you need help with?