Data Sheet (1)
-
BTS7202H RX Front-End Module Data Sheet[BTS7202H]
The BTS7202H is a dual channel receiver front-end module (RX FEM) available in an HVQFN40 package. The BTS7202H is designed for 5G mMIMO infrastructure applications. The BTS7202H includes two independent receive channels each with a low noise amplifier (LNA). The gain can be set to two different gain levels. Each channel also has a switch to route high-power TX signals to a termination load.
The device is matched to 50 Ω.
Quick reference to our documentation types
Please wait while your secure files are loading.