22-Bit Bidirectional Low-Voltage Translator

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Block Diagram

GTL2000 Block Diagram

GTL2000 Block Diagram

Features

Key Features

  • 22-bit bi-directional low voltage translator
  • Allows voltage level translation between 1.0 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5 V busses which allows direct interface with GTL, GTL+, LVTTL/TTL and 5 V CMOS levels
  • Provides bi-directional voltage translation with no direction pin
  • Low 6.5 Ω RDSON resistance between input and output pins (Sn/Dn)
  • Supports hot insertion
  • No power supply required - Will not latch up
  • 5 V tolerant inputs
  • Low stand-by current
  • Flow-through pinout for ease of printed circuit board trace routing
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V per JESD22-C101
  • Package offer: SSOP48, TSSOP48
  • Any application that requires bi-directional or unidirectional voltage level translation from any voltage between 1.0 V and 5.0 V to any voltage between 1.0 V and 5.0 V

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

10 documents

Compact List

Application Note (3)
Data Sheet (1)
Package Information (1)
Packing Information (1)
Supporting Information (1)
Training Presentation (1)
User Guide (2)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?