12-Bit GTL-to-LVTTL Translator with Power Good Control and High-Impedance LVTTL and GTL Outputs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Block Diagram

Block diagram: GTL2008PW

Features

Key Features

  • Operates as a GTL to LVTTL sampling receiver or LVTTL to GTL driver
  • Operates at GTL-/GTL/GTL+ signal levels
  • EN1 and EN2 disable error output
  • All LVTTL and GTL outputs are put in a high-impedance state when EN1 and EN2 are LOW
  • 3.0 V to 3.6 V operation
  • LVTTL I/O not 5 V tolerant
  • Series termination on the LVTTL outputs of 30 O
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 150 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 Class II, Level A which exceeds 500 mA
  • Package offered: TSSOP28

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

5 documents

Compact List

Application Note (1)
Data Sheet (1)
Package Information (1)
Packing Information (1)
Training Presentation (1)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?