10-Bit Bidirectional Low-Voltage Translator

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Block Diagram

Choose a diagram:

GTL2010

GTL2010 Block Diagram

GTL2000DGG, GTL2000DL, GTL2010BS, GTL2010PW

 block diagram

Features

Key Features

  • 10-bit bidirectional low voltage translator
  • Allows voltage level translation between 1.0 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, and 5 V buses, which allows direct interface with GTL, GTL+, LVTTL/TTL and 5 V CMOS levels
  • Provides bidirectional voltage translation with no direction pin
  • Low 6.5 Ω ON-state resistance (Ron) between input and output pins (Sn/Dn)
  • Supports hot insertion
  • No power supply required: will not latch up
  • 5 V tolerant inputs
  • Low standby current
  • Flow-through pinout for ease of printed-circuit board trace routing
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Packages offered: TSSOP24, HVQFN24
  • Any application that requires bidirectional or unidirectional voltage level translation from any voltage from 1.0 V to 5.0 V to any voltage from 1.0 V to 5.0 V
  • The open-drain construction with no direction pin is ideal for bidirectional low voltage (for example, 1.0 V, 1.2 V, 1.5 V or 1.8 V) processor I²C-bus port translation to the normal 3.3 V and/or 5.0 V I²C-bus signal levels or GTL/GTL+ translation to LVTTL/TTL signal levels

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

9 documents

Compact List

Application Note (4)
Data Sheet (1)
Package Information (1)
Packing Information (1)
User Guide (2)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?