36 V Industrial Low RDSON eXtreme Switch

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Block Diagram

Somplified Application Drawing

Features

System Features

  • Up to 12 A steady-state current per channel
  • Separate bulb and DC motor latched over-current handling
  • Sleep mode with minimal supply current (< 10 µA @ 24 V)
  • Individually programmable internal/external PWM clock signals
  • Overcurrent, short-circuit and overtemperature protection with programmable auto-retry functions
  • Accurate temperature and current sensing
  • Open-load detection (channel in OFF and ON state), also for LED applications (7.0 mA typ.)
  • Normal operating range: 8.0 - 36 V, extended range: 6.0 - 58 V
  • 3.3 V and 5.0 V compatible 16-bit SPI port for device control, configuration and diagnostics at rates up to 8.0 MHz
  • Compatible PCB footprint and SPI software driver among the family

Product Longevity Program

Comparison Table

36XSD Family Comparison

Product Datasheet # of outputs RDSon (mOhm) Package Suggested tool
MC06XSD200 Datasheet Dual 2 x 6.0 PQFN 23 KIT06XS4200EVBE
MC10XSD200 Datasheet Dual 2 x 10.0 PQFN 23 KIT10XS4200EVBE
MC16XSD200 Datasheet Dual 2 x 16.0 PQFN 23 KIT20XS4200EVBE
MC22XSD200 Datasheet Dual 2 x 20.0 SOIC-EP 32 KIT22XS4200EKEVB
MC50XSD200 Datasheet Dual 2 x 50.0 SOIC-EP 32 KIT50XS4200EKEVB

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

8 documents

Compact List

Application Note (3)
Data Sheet (5)

Design Files

Support

What do you need help with?