1805-2170 MHz, 1.3 W Avg., 28 V Single W-CDMA RF LDMOS Wideband Integrated Power Amplifiers

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Tables

Driver Application - 1800 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQ1A = IDQ1B = 20 mA, IDQ2A = IDQ2B = 70 mA, Pout = 1.3 W Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
  • Capable of Handling 5:1 VSWR, @ 32 Vdc, 1840 MHz, 19 W CW Output Power (3 dB Input Overdrive from Rated Pout)

Driver Application - 1900 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQ1A = IDQ1B = 20 mA, IDQ2A = IDQ2B = 70 mA, Pout = 1.3 W Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.

Driver Application - 2100 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQ1A = IDQ1B = 20 mA, IDQ2A = IDQ2B = 70 mA, Pout = 1.3 W Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?