1880-2025 MHz, 10 W Avg., 28 V RF LDMOS Wideband Integrated Power Amplifiers

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Tables

2025 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQ1A = IDQ1B = 30 mA, IDQ2A = 230 mA, VGS2B = 1.4 Vdc, Pout = 10 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
PAE
(%)
Output PAR
(dB)
ACPR
(dBc)
2025 MHz30.534.78.7–37.4
  • Capable of Handling 5:1 VSWR, @ 32 Vdc, 2017.5 MHz, 79 Watts CW Output Power (3 dB Input Overdrive from Rated Pout)
  • Stable into a 5:1 VSWR. All Spurs Below –60 dBc @ 20 Watts to 80 Watts CW Pout
  • Typical Pout @ 3 dB Compression Point ≃ 74 Watts CW

1880-1920 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQ1A = IDQ1B = 30 mA, IDQ2A = 230 mA, VGS2B = 1.4 Vdc, Pout = 10 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
PAE
(%)
Output PAR
(dB)
ACPR
(dBc)
1880 MHz30.335.28.6–34.9
1900 MHz30.234.98.6–36.3
1920 MHz30.134.88.7–36.9

Documentation

Quick reference to our documentation types

Support

What do you need help with?