2110-2170 MHz, 5.3 W Avg., 28 V RF LDMOS Wideband Integrated Power Amplifiers

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

2000 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQ1(A+B) = 80 mA, IDQ2(A+B) = 520 mA, Pout = 5.3 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
PAE
(%)
ACPR
(dBc)
2110 MHz31.217.0–48.3
2140 MHz31.116.8–49.3
2170 MHz31.116.8–50.1
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 2140 MHz, 63 Watts CW Output Power (3 dB Input Overdrive from Rated Pout)
  • Typical Pout @ 1 dB Compression Point ≃ 54 Watts CW

Documentation

Quick reference to our documentation types

Support

What do you need help with?