2110-2170 MHz, 12 W Avg., 28 V RF LDMOS Wideband Integrated Power Amplifiers

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

2000 MHz

Typical Doherty Single-Carrier W-CDMA Characterization Performance: VDD = 28 Volts, IDQ1(A+B) = 80 mA, IDQ2A = 260 mA, VGS2B = 1.4 Vdc, Pout = 12 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
PAE
(%)
Output PAR
(dB)
ACPR
(dBc)
2110 MHz28.838.27.1–34.6
2140 MHz29.037.97.1–36.2
2170 MHz29.237.46.9–36.1
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 2140 MHz, 63 Watts CW Output Power (3 dB Input Overdrive from Rated Pout)
  • Typical Pout @ 3 dB Compression Point ≃ 58 Watts

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?