920-960 MHz, 25 W Avg., 28 V Single W-CDMA RF LDMOS Wideband Integrated Power Amplifiers

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

900 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQ1A = IDQ1B = 90 mA, IDQ2A = 550 mA, VG2B = 1.6 Vdc, Pout = 25 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
PAE
(%)
Output PAR
(dB)
ACPR
(dBc)
920 MHz32.538.46.6–39.0
940 MHz32.038.06.7–40.4
960 MHz31.337.77.0–39.6
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 940 MHz, 146 Watts CW Output Power (3 dB Input Overdrive from Rated Pout), Designed for Enhanced Ruggedness
  • Stable into a 5:1 VSWR. All Spurs Below –60 dBc @ 100 mW to 120 Watts CW Pout
  • Typical Pout @ 1 dB Compression Point ≃ 120 Watts CW

Documentation

Quick reference to our documentation types

6 documents

Compact List

Application Note (2)
Data Sheet (1)
Package Information (2)
Technical Notes (1)

Design Resources

Design Files

Quick reference to our design files types.

3 design files

Support

What do you need help with?