2450 MHz, 220 W CW, 26 V RF LDMOS Transistor for Consumer and Commercial Cooking

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Tables

Typical Performance

VDD = 26 Vdc, IDQ = 50 mA
Frequency
(MHz)
Signal Type Gps
(dB)
PAE
(%)
Pout
(W)
2400CW14.061.5230
245013.962.0224
250011.561.8214

Load Mismatch/Ruggedness

Frequency
(MHz)
Signal Type VSWR Pin
(W)
Test
Voltage
Result
2450CW> 10:1
at all Phase Angles
20
(3 dB Overdrive)
28No Device Degradation

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?