915 MHz, 350 W CW, 48 V RF LDMOS Transistors for Consumer and Commercial Cooking

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Tables

Typical Performance

VDD = 48 Vdc, IDQ(A+B) = 100 mA

Load Mismatch/Ruggedness

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?