2450 MHz, 250 W CW, 32 V RF LDMOS Transistor for Consumer and Commercial Cooking

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Tables

Typical Performance

VDD = 32 Vdc, IDQ = 25 mA

Load Mismatch/Ruggedness

Support

What do you need help with?