2450 MHz, 12.5 W CW, 28 V RF LDMOS Transistor for Consumer and Commercial Cooking

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Tables

Typical Performance

VDD = 28 Vdc, IDQ = 110 mA
Frequency
(MHz)
Signal Type Gps
(dB)
PAE
(%)
Pout
(W)
2400CW18.557.512.5
245018.656.312.5
250018.355.612.5

Load Mismatch/Ruggedness

Frequency
(MHz)
Signal Type VSWR Pin
(W)
Test
Voltage
Result
2450CW> 5:1
at all Phase Angles
26
(3 dB Overdrive)
32No Device Degradation

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?