This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
Click image to open expanded view
RF iso TO-270WB-16 and TO-270WBG-16
The MHT2000NR1 and MHT2000GNR1 wideband integrated circuits are suitable for industrial heating applications operating at 2450 MHz. This multi-stage structure is rated for 26 to 32 V operation in both CW and pulse applications.