902-928 MHz, 175 W, 50 V RF Power Amplifier for Consumer and Commercial Cooking

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Tables

Typical Performance

VDD = 45 Vdc, IDQ1 = 80 mA, IDQ2 = 0 mA
Frequency
(MHz)
Signal Type Gps
(dB)
ηD
2nd Stage Eff.
(%)
PAE
(%)
Pout
(W)
902CW33.873.465.1206
91533.973.064.8191
92833.872.864.0181

Load Mismatch/Ruggedness

Frequency
(MHz)
Signal Type VSWR Pin
(dBm)
Test
Voltage
Result
915CW> 10:1
at all Phase Angles
25
(3 dB Overdrive)
50No Device Degradation

Support

What do you need help with?